SWRS223D February 2020 – February 2024 AWR2243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDDIN | 1.2 V digital power supply | 1.14 | 1.2 | 1.32 | V |
| VIN_SRAM | 1.2 V power rail for internal SRAM | 1.14 | 1.2 | 1.32 | V |
| VNWA | 1.2 V power rail for SRAM array back bias | 1.14 | 1.2 | 1.32 | V |
| VIOIN | I/O supply (3.3 V or 1.8 V): All CMOS I/Os would operate on this supply. | 3.135 | 3.3 | 3.465 | V |
| 1.71 | 1.8 | 1.89 | |||
| VIOIN_18 | 1.8 V supply for CMOS IO | 1.71 | 1.8 | 1.9 | V |
| VIN_18CLK | 1.8 V supply for clock module | 1.71 | 1.8 | 1.9 | V |
| VIOIN_18DIFF | 1.8 V supply for CSI2 port | 1.71 | 1.8 | 1.9 | V |
| VIN_13RF1 | 1.3 V Analog and RF supply. VIN_13RF1 and VIN_13RF2 could be shorted on the board | 1.23 | 1.3 | 1.36 | V |
| VIN_13RF2 | |||||
| VIN_13RF1 (1-V Internal LDO bypass mode) | 0.95 | 1 | 1.05 | V | |
| VIN_13RF2 (1-V Internal LDO bypass mode) | |||||
| VIN18BB | 1.8-V Analog baseband power supply | 1.71 | 1.8 | 1.9 | V |
| VIN_18VCO | 1.8V RF VCO supply | 1.71 | 1.8 | 1.9 | V |
| VIH | Voltage Input High (1.8 V mode) | 1.17 | V | ||
| Voltage Input High (3.3 V mode) | 2.25 | ||||
| VIL | Voltage Input Low (1.8 V mode) | 0.3*VIOIN | V | ||
| Voltage Input Low (3.3 V mode) | 0.62 | ||||
| VOH | High-level output threshold (IOH = 6 mA) | VIOIN – 450 | mV | ||
| VOL | Low-level output threshold (IOL = 6 mA) | 450 | mV | ||
| NRESET SOP[2:0] | VIL (1.8V Mode) | 0.45 | V | ||
| VIH (1.8V Mode) | 0.96 | ||||
| VIL (3.3V Mode) | 0.65 | ||||
| VIH (3.3V Mode) | 1.57 | ||||
| TJ | Operating junction temperature range | -40 | 140 | ℃ | |