SWRS314 January 2024 AWR2544
ADVANCE INFORMATION
The AWR2544 device includes the entire Millimeter Wave blocks, and analog baseband signal chain, for four transmitters and four receivers, as well as a customer-programmable MCU. The device comes with an additional Launch on package (LOP) antenna feature which facilitates the attachment of antennas directly on to the package.This device is applicable as a radar-on-a-chip in use-cases with modest requirements for memory, processing capacity, and application code size. These could be cost-sensitive automotive applications that are evolving from 24 GHz narrowband implementation and some emerging, ultra-short-range radar applications.
To support additional scalability, the device can also be paired with an external host MCU. Pairing provides an additional control and processing platform to address more complex applications. To interface to external host MCU, the device provides SPI and I2C for host control.