SWRS246D November 2020 – May 2025 AWR6843AOP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In Functional Mode, the Master System’s bootloader looks for a valid image in the serial flash memory, interfaced over the QSPI port. If a valid image is found, the bootloader transfers the same to Master System’s memory subsystem.
If a valid image (or the QSPI Serial Flash is not found), the bootloader initializes the SPI port and awaits for the image transfer. This operation comes handy for configurations where the AWR6843AOP is interfaced to an external processor which has its own nonvolatile storage hence can store the user application and the AWR6843AOP device’s firmware image.
Figure 8-8 Bootloader’s Functional Mode