SLUS892D December 2009 – December 2019 BQ24610 , BQ24617
PRODUCTION DATA.
The BQ2461x is a highly integrated Li-ion, Li-polymer or Lead-acid switched-mode battery charge controller. The device offers a constant-frequency synchronous switching PWM controller with high-accuracy charge current and voltage regulation, charge preconditioning, termination, adapter current regulation, and charge status monitoring.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ24610 | VQFN (24) | 4.00 mm × 4.00 mm |
BQ24617 |