SLUS892D December 2009 – December 2019 BQ24610 , BQ24617
PRODUCTION DATA.
BQ24610 is a standalone 1-6 cell customizable charge controller, andFigure 24 simplified schematic shows if Power Path or DPM features are not required. To disable Power Path, BATDRV can be left floating. External components can be further simplified by using a reverse blocking diode, if back to back reverse protection input FET are not required, and ACDRV can be left floating. If DPM feature is not required, ACN and ACP can be tied to VCC and ACSET can be tied directly to VREF.