SLUSFJ3 November 2024 BQ25188
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The BQ25188 has four main modes of operation: Charger/Adapter Mode (when a supply is connected to IN), Battery Mode (when only battery is connected), Ship Mode, and Shutdown Mode. The table below summarizes the functions that are active for each operation mode.
FUNCTION | CHARGER/ADAPTER MODE | BATTERY MODE | SHIP MODE | SHUTDOWN MODE |
|---|---|---|---|---|
Input Overvoltage | Yes | Yes | No | No |
Input Undervoltage | Yes | Yes | Yes | Yes |
Battery Overcurent | Yes | Yes | Yes | No |
Input DPM | Yes | No | Yes | No |
Dynamic Power Path Management | Yes | No | No | No |
BATFET | Yes | Yes | No | No |
TS Measurement | Yes | No | No | No |
Battery Charging | Yes | No | No | No |
Input Current Limit | Yes | No | No | No |
Pushbutton Input | Yes | No | No | No |