SLUSFJ3 November 2024 BQ25188
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
System short protection kicks in when the following conditions are met - the adapter connected the device turns ON the input FET for 5 ms and it detects the SYS pin to be shorted (voltage on SYS <VSYS_SHORT ). In this scenario, the device will turn OFF the input FET for 200 μs and turn it back ON for 5 ms for SYS to rise above the VSYSSHORT threshold. If after 10 tries, the voltage at SYS does not rise above the VSYSSHORT threshold, the device will disable both the input and BATFET paths and wait on adapter insertion before turning the paths ON again. A 2s timer is implemented to refresh the retry counter. After 2s, the device will check for system short again repeating the 10 attempts if there is a system short. The device should allow BATFET to supplement SYS during the 10 attempts to identify a short.