SLUSD72B November   2017  – April 2020 BQ25970 , BQ25971

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
    1.     Device Images
      1.      Simplified Application
  4. 4Revision History
  5. 5Description (continued)
  6. 6Device and Documentation Support
    1. 6.1 Device Support
      1. 6.1.1 Third-Party Products Disclaimer
      2. 6.1.2 Device Nomenclature
    2. 6.2 Documentation Support
      1. 6.2.1 Related Documentation
    3. 6.3 Related Links
    4. 6.4 Receiving Notification of Documentation Updates
    5. 6.5 Community Resources
    6. 6.6 Trademarks
    7. 6.7 Electrostatic Discharge Caution
    8. 6.8 Glossary
  7. 7Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description (continued)

The dual-phase architecture reduces the input cap requirements as well as reducing the output voltage ripple. When used with a standard charger such as the BQ2589x, the system enables the fastest charging at the lowest power loss from pre-charge through CC, CV, and termination.

The device integrates all the necessary protection features to ensure safe charging, including input over-voltage and over-current protection, output over-voltage and over-current protection, temperature sensing for the battery and cable, and monitoring the die temperature.

The device includes a 12-bit effective analog-to-digital converter (ADC) to provide bus voltage, bus current, output voltage, battery voltage, battery current, bus temperature, bat temperature, die temperature, and other calculated measurements needed to manage the charging of the battery from the smart wall adapter or power bank.