SLUSC91G october 2015 – april 2023 BQ27426
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tSHDN(1) | SHUTDOWN entry time | Time delay from SHUTDOWN command to LDO output disable. | 250 | ms | ||
tSHUP(1) | SHUTDOWN GPOUT low time | Minimum low time of GPOUT (input) in SHUTDOWN before WAKEUP | 10 | μs | ||
tVDD(1) | Initial VDD output delay | 13 | ms | |||
tWUVDD(1) | Wake-up VDD output delay | Time delay from rising edge of GPOUT (input) to nominal VDD output | 8 | ms | ||
tPUCD | Power-up communication delay | Time delay from rising edge of REGIN to the Active state. Includes firmware initialization time | 250 | ms |