SLUSCY0B May 2018 – August 2019 BQ27Z561
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input voltage | VREG18 = 1.8 V | 1.15 | V | ||
VIL | Low-level input voltage low | VREG18 = 1.8 V | 0.50 | V | ||
VOL | Output voltage low for INT/PULS | VREG18 = 1.8 V, IOL = 1 mA | 0.4 | V | ||
CI | Input capacitance | 5 | pF | |||
Ilkg | Input leakage current | 1 | µA |