SLUSET3 December 2022 BQ28Z620
PRODUCTION DATA
Threshold setting is 88.8 mV. |
Threshold setting is –177.7 mV. |
Threshold setting is 465 µs. | ||
This is the VCELL average for single cell. |
Threshold setting is 25 mV. |
Threshold setting is –88.8 mV. |
Threshold setting is 11 ms. |
Threshold setting is 465 µs (including internal delay). | ||
This is the VCELL average for single cell. |
ISET = 100 mA, RSNS= 1 Ω |