SLUSB15J September 2012 – May 2021 BQ2947
PRODUCTION DATA
| NUMBER | NAME | TYPE(1) | DESCRIPTION |
|---|---|---|---|
| 1 | VDD | P | Power supply input |
| 2 | V4 | IA | Sense input for positive voltage of the fourth cell from the bottom of the stack |
| 3 | V3 | IA | Sense input for positive voltage of the third cell from the bottom of the stack |
| 4 | V2 | IA | Sense input for positive voltage of the second cell from the bottom of the stack |
| 5 | V1 | IA | Sense input for positive voltage of the lowest cell in the stack |
| 6 | VSS | P | Electrically connected to IC ground and negative terminal of the lowest cell in the stack |
| 7 | CD | OA | External capacitor connection for delay timer |
| 8 | OUT | OA | Analog Output drive for overvoltage fault signal. Active High or Open Drain Active Low |
| PowerPAD™ | P | TI recommends connecting the exposed pad to VSS on the PCB. | |