SLUSE86A April 2022 – April 2024 BQ76922
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Several multifunction pins on the BQ76922 device can be used for general purpose ADC input (ADCIN) measurement, if not being used for other purposes. This includes the TS1, TS2, CFETOFF, DFETOFF, and ALERT pins. When used for ADCIN functionality, the internal bandgap reference is used by the ADC, and the input range of the ADC is limited to the REG18 pin voltage. The digital fullscale range of the ADC is effectively 1.6667 × VREF1, which is approximately 2.08 V during normal operation.
The BQ76922 device also reports the raw ADC counts when a measurement is taken using these pins. This data can be used during manufacturing to better calibrate the ADCIN functionality.