SWRS181D September 2015 – July 2018 CC1310
PRODUCTION DATA.
Table 3-1 lists the device family overview.
| DEVICE | RADIO SUPPORT | FLASH
(KB) |
RAM
(KB) |
GPIOs | PACKAGE SIZE |
|---|---|---|---|---|---|
| CC1310F128RGZ | Proprietary, Wireless M-Bus,
IEEE 802.15.4g |
128 | 20 | 30 | RGZ (7 mm × 7 mm VQFN48) |
| CC1310F64RGZ | 64 | 16 | 30 | ||
| CC1310F32RGZ | 32 | 16 | 30 | ||
| CC1310F128RHB | Proprietary, Wireless M-Bus,
IEEE 802.15.4g |
128 | 20 | 15 | RHB (5 mm × 5 mm VQFN32) |
| CC1310F64RHB | 64 | 16 | 15 | ||
| CC1310F32RHB | 32 | 16 | 15 | ||
| CC1310F128RSM | Proprietary, Wireless M-Bus,
IEEE 802.15.4g |
128 | 20 | 10 | RSM (4 mm × 4 mm VQFN32) |
| CC1310F64RSM | 64 | 16 | 10 | ||
| CC1310F32RSM | 32 | 16 | 10 | ||
| CC1350 | Sub-1 GHz
Bluetooth low energy |
128 | 20 | 10-30 | RGZ (7 mm × 7 mm VQFN48)
RHB (5 mm × 5 mm VQFN32) RSM (4 mm × 4 mm VQFN32) |
| CC2640R2 | Bluetooth 5 low energy
2.4-GHz proprietary FSK-based formats |
128 | 20 | 10-31 | RGZ (7 mm × 7 mm VQFN48)
RHB (5 mm × 5 mm VQFN32) RSM (4 mm × 4 mm VQFN32) YFV (2.7 mm × 2.7 mm DSBGA34) |
| CC1312R | Sub-1 GHz
Proprietary, Wireless M-Bus, IEEE 802.15.4g |
352 | 80 | 30 | RGZ (7 mm × 7 mm VQFN48) |
| CC1352R | Dual-band (2.4-GHz and Sub-1 GHz) Multiprotocol | 352 | 80 | 28 | RGZ (7 mm × 7 mm VQFN48) |
| CC2652R | Multiprotocol
Bluetooth 5 low energy Zigbee Thread 2.4-GHz proprietary FSK-based formats |
352 | 80 | 31 | RGZ (7 mm × 7 mm VQFN48) |