SWRS181D September 2015 – July 2018 CC1310
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Supported flash erase cycles before failure | 100 | k Cycles | |||
| Flash page or sector erase current | Average delta current | 12.6 | mA | ||
| Flash page or sector erase time(1) | 8 | ms | |||
| Flash page or sector size | 4 | KB | |||
| Flash write current | Average delta current, 4 bytes at a time | 8.15 | mA | ||
| Flash write time(1) | 4 bytes at a time | 8 | µs |