SWRS196I January 2018 – February 2021 CC1352R
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Operating junction temperature(2) | –40 | 105 | °C | |
Operating supply voltage (VDDS) | 1.8 | 3.8 | V | |
Operating supply voltage (VDDS), boost mode |
VDDR = 1.95 V +14 dBm RF output power |
2.1 | 3.8 | V |
Rising supply voltage slew rate | 0 | 100 | mV/µs | |
Falling supply voltage slew rate(1) | 0 | 20 | mV/µs |