SWRS282 February 2024 CC2340R2
PRODUCTION DATA
The SimpleLink™CC2340R2 device is a 2.4 GHz wireless microcontroller (MCU) targeting Bluetooth® 5 Low Energy and Zigbee®. The device is optimized for low-power wireless communication as an entry-level SoC (system-on-chip) to enable a broad range of end products in categories such as medical, building automation, beacons, asset tracking, disposables, smart grid and personal electronics. Additionally, the CC2340R2 device can function as an attached Bluetooth Low Energy network processor (or “data pump”) adding full Bluetooth Low Energy capability to the main MCU via a serial interface. Highlighted features of this device include:
The CC2340R2 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CC2340R21N0RGER | QFN24 | 4.00 mm × 4.00 mm |