over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
Operating ambient temperature(1)(2) |
–40 |
85 |
°C |
Operating junction temperature(1)(2) |
–40 |
85 |
°C |
Operating supply voltage (VDDS) |
1.71 |
3.8 |
V |
Rising supply voltage slew rate |
0 |
100 |
mV/µs |
Falling supply voltage slew rate(3) |
0 |
1 |
mV/µs |
(1) Operation at or near maximum operating temperature for extended durations will result in a reduction in lifetime.
(2) For thermal resistance details, refer to Thermal Resistance Characteristics table in this document.
(3) For small coin-cell batteries, with high worst-case end-of-life equivalent source resistance, a 10-µF VDDS input capacitor must be used to ensure compliance with this slew rate.