SWRS195C October 2019 – April 2024 CC2652P
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
General Parameters | |||||
Receiver sensitivity | PER = 1% | –100 | dBm | ||
Receiver saturation | PER = 1% | > 5 | dBm | ||
Adjacent channel rejection | Wanted signal at –82dBm, modulated interferer at ±5MHz, PER = 1% | 36 | dB | ||
Alternate channel rejection | Wanted signal at –82dBm, modulated interferer at ±10MHz, PER = 1% | 57 | dB | ||
Channel rejection, ±15MHz or more | Wanted signal at –82dBm, undesired signal
is IEEE 802.15.4 modulated channel, stepped through all channels
2405MHz
to 2480MHz, PER = 1% | 59 | dB | ||
Blocking and desensitization, 5MHz from upper band edge | Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 57 | dB | ||
Blocking and desensitization, 10MHz from upper band edge | Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 63 | dB | ||
Blocking and desensitization, 20MHz from upper band edge | Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 63 | dB | ||
Blocking and desensitization, 50MHz from upper band edge | Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 66 | dB | ||
Blocking and desensitization, –5MHz from lower band edge | Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 60 | dB | ||
Blocking and desensitization, –10MHz from lower band edge | Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 60 | dB | ||
Blocking and desensitization, –20MHz from lower band edge | Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 63 | dB | ||
Blocking and desensitization, –50MHz from lower band edge | Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 65 | dB | ||
Spurious emissions, 30MHz to 1000MHz(1) | Measurement in a 50Ω single-ended load | –66 | dBm | ||
Spurious emissions, 1GHz to 12.75GHz(1) | Measurement in a 50Ω single-ended load | –53 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > 350 | ppm | ||
Symbol rate error tolerance | Difference between incoming symbol rate and the internally generated symbol rate | > 1000 | ppm | ||
RSSI dynamic range | 95 | dB | |||
RSSI accuracy | ±4 | dB |