SWRS232D February 2019 – February 2021 CC2652RB
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Radio receive current | 2440 MHz | 7.3 | mA | |
Radio transmit current | 0 dBm output power setting 2440 MHz |
7.9 | mA | |
+5 dBm output power setting 2440 MHz |
10.2 | mA |