SWAS035C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
| PARAMETER NUMBER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| F(1) | Clock frequency at VBAT = 3.3 V | 20 | MHz | ||
| Clock frequency at VBAT ≤ 2.1 V | 12 | ||||
| T2 | Tclk(1) | Clock period | 50 | ns | |
| D(1) | Duty cycle | 45% | 55% | ||
| T6 | tIS(1) | RX data setup time | 4 | ns | |
| T7 | tIH(1) | RX data hold time | 4 | ns | |
| T8 | tOD(1) | TX data output delay | 20 | ns | |
| T9 | tOH(1) | TX data hold time | 24 | ns | |