SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For proper start-up of the CC3235MODx and CC3235MODAx module, perform the recommended power-up sequencing as follows:
Figure 7-6 shows the reset timing diagram for the first-time power-up and reset removal.
Figure 7-6 First-Time Power-Up and Reset Removal Timing Diagram
Table 7-13 lists the timing requirements for the first-time power-up and reset removal.
| ITEM | NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| T1 | nReset time | nReset timing after VBAT supplies are stable | 1 | ms | ||
| T2 | Hardware wake-up time | 25 | ms | |||
| T3 | Time taken by ROM firmware to initialize hardware | Includes internal 32kHz XOSC settling time | 1.1 | s | ||
| T4 | App code load time for CC3235MODS and CC3235MODAS | CC3235MODS and CC3235MODAS | Image size (KB) × 1.7 ms | |||
| App code load time for CC3235MODSF and CC3235MODASF | CC3235MODSF and CC3235MODASF | Image size (KB) × 0.06 ms | ||||