SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fADC10CLK | For specified performance of ADC10_A linearity parameters | 2.2 V, 3 V | 0.45 | 5 | 5.5 | MHz | |
| fADC10OSC | Internal ADC10_A oscillator(3) | ADC10DIV = 0, fADC10CLK = fADC10OSC | 2.2 V, 3 V | 4.2 | 4.8 | 5.4 | MHz |
| tCONVERT | Conversion time | REFON = 0, Internal oscillator,
12 ADC10CLK cycles, 10-bit mode, fADC10OSC = 4 MHz to 5 MHz |
2.2 V, 3 V | 2.4 | 3.0 | µs | |
| External fADC10CLK from ACLK, MCLK, or SMCLK, ADC10SSEL ≠ 0 | 12 × 1 / fADC10CLK | ||||||
| tADC10ON | Turnon settling time of the ADC | See (1) | 100 | ns | |||
| tSample | Sampling time | RS = 1000 Ω, RI = 96 kΩ, CI = 3.5 pF(2) | 1.8 V | 3 | µs | ||
| RS = 1000 Ω, RI = 36 kΩ, CI = 3.5 pF(2) | 3 V | 1 | |||||