SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
| PARAMETER | FREQUENCY (MHz) | PATABLE SETTING | OUTPUT POWER (dBm) | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|---|
| Current consumption, TX | 315 | 0xC0 | maximum | 26 | mA | ||
| 0xC4 | +10 | 25 | |||||
| 0x51 | 0 | 15 | |||||
| 0x29 | –6 | 15 | |||||
| 433 | 0xC0 | maximum | 33 | ||||
| 0xC6 | +10 | 29 | |||||
| 0x50 | 0 | 17 | |||||
| 0x2D | –6 | 17 | |||||
| 868 | 0xC0 | maximum | 36 | ||||
| 0xC3 | +10 | 33 | |||||
| 0x8D | 0 | 18 | |||||
| 0x2D | –6 | 18 | |||||
| 915 | 0xC0 | maximum | 35 | ||||
| 0xC3 | +10 | 32 | |||||
| 0x8D | 0 | 18 | |||||
| 0x2D | –6 | 18 |