SCHS463 May 2025 CD3268A , CD3269A
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VMICBIAS | Button Mode - Bias Voltage (MIC pin is connected to MICBIAS through a 1% 2.21kΩ resistor); MIC pin voltages in this range enable Button Mode | 1.8 | 2.1 | V | |
| VMICBIAS | Tone Mode - Bias Voltage (MIC pin is connected to MICBIAS through a 1% 2.21kΩ resistor); MIC pin voltages in this range enable Tone Mode | 2.56 | 2.84 | V | |
| TA | Ambient temperature | –40 | 85 | °C | |