SCHS463 May 2025 CD3268A , CD3269A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Biases, Currents, & Thresholds | ||||||
| IMICBIAS-B | Quiescent Current into MIC + VSHUNT | Button Mode, VMICBIAS = 2.1V, (Figure 6-2) | 3 | 6 | μA | |
| IMIC-T | Quiescent Current into MIC | Tone Mode, (Figure 6-3) | 34 | 46 | μA | |
| IVSHUNT-T | Quiescent Current into VSHUNT | Tone Mode(1), (Figure 6-3) | 60 | 80 | μA | |
| IMIC-TA | Active Current into MIC | Tone Mode, (Figure 6-4) | 35 | 45 | μA | |
| IVSHUNT-TA | Active Current into VSHUNT | Tone Mode(1), (Figure 6-4) | 104 | 123 | μA | |
| VTR | Tone Mode Threshold Voltage - Rising | MIC Rising (microphone enable), VMICPWR = 1.0V, (Figure 6-6 and Figure 6-7) | 2.20 | 2.35 | 2.5 | V |
| VTF | Tone Mode Threshold Voltage - Falling | MIC Falling (microphone enable), VMICPWR = 0.4V, (Figure 6-6 and Figure 6-7) | 0.55 | 0.8 | 1 | V |
| VMICPWR | MICPWR Output Voltage | IMICPWR = 120μA to 150μA, (Figure 6-5) | 1.51 | 1.56 | 1.61 | V |
| RSO | Shunt Regulator Output Impedance | Freq = 100Hz, (Figure 6-8) | 5 | 18 | 25 | Ω |
| Freq = 20kHz, (Figure 6-8) | 12 | 21 | 35 | Ω | ||
| Freq = 300kHz, (Figure 6-8) | 300 | 458 | 650 | Ω | ||
| Freq = 1MHz, (Figure 6-8) | 2600 | 2830 | 3300 | Ω | ||
| RONA | Switch A, RDSON | Tone Mode, IMICPWR = 1mA, VMICBIAS = 2.56V, (Figure 6-9) |
40 | 55 | Ω | |
| RONB | Switch B, RDSON | Button Mode, IREM = 1mA, VMIC = 1.2V, (Figure 6-10) |
22 | 30.5 | Ω | |
| Tone and Button Mode Parameters | ||||||
| en-mic100 | MIC Integrated Noise | 100Hz to 20kHz, (Figure 6-1) | 1.5 | 2 | μVRMS | |
| en-mic1K | MIC Integrated Noise | 1kHz to 20kHz, (Figure 6-1) | 0.39 | 1 | μVRMS | |
| fTONE1 | Button 1 Frequency - CD3268 ACK Tone | RREM = 6.81kΩ, (Figure 6-13) | 109 | 130 | 159 | kHz |
| fTONE2 | Button 2 Frequency - CD3269 ACK Tone | RREM = 9.42kΩ, (Figure 6-13) | 138 | 165 | 200 | kHz |
| fTONE3 | Button 3 Frequency | RREM = 12.99kΩ, (Figure 6-13) | 167 | 201 | 242 | kHz |
| fTONE4 | Button 4 Frequency | RREM = 19.8 kΩ, (Figure 6-13) | 196 | 237 | 284 | kHz |
| fCAL | Calibration Frequency | (Figure 6-13) | 225 | 271 | 325 | kHz |
| fREL | Button Release Frequency | (Figure 6-13) | 81 | 97 | 117 | kHz |
| BR1 | Button 1 Ratio | fTONE1 / fCAL | 0.470 | 0.488 | 0.500 | |
| BR2 | Button 2 Ratio | fTONE2 / fCAL | 0.600 | 0.609 | 0.630 | |
| BR3 | Button 3 Ratio | fTONE3 / fCAL | 0.730 | 0.740 | 0.758 | |
| BR4 | Button 4 Ratio | fTONE4 / fCAL | 0.860 | 0.876 | 0.890 | |
| BRREL | Button Release Ratio | fREL / fCAL | 0.340 | 0.360 | 0.380 | |
| RBT1 | Button 1 Boundary | 6.61 | 6.81 | 7.01 | kΩ | |
| RBT2 | Button 2 Boundary | 9.14 | 9.42 | 9.7 | kΩ | |
| RBT3 | Button 3 Boundary | 12.60 | 12.99 | 13.38 | kΩ | |
| RBT4 | Button 4 Boundary | 19.21 | 19.80 | 20.39 | kΩ | |
| VTA | Tone Amplitude | RTONE = 1MΩ, (Figure 6-11 and Figure 6-12) | 350 | 550 | 720 | mVp-p |
| RTONE = 100kΩ, (Figure 6-11 and Figure 6-12) | 300 | 515 | 710 | mVp-p | ||
| RTONE = 10kΩ, (Figure 6-11 and Figure 6-12) | 200 | 390 | 620 | mVp-p | ||
| RTONE = 1kΩ, (Figure 6-11 and Figure 6-12) | 40 | 140 | 320 | mVp-p | ||