SCHS047I August   1998  – September 2017 CD4051B , CD4052B , CD4053B

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Functional Diagrams of CD405xB
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions CD4051B
    2.     Pin Functions CD4052B
    3.     Pin Functions CD4053B
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
    6. 6.6 AC Performance Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
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
      3. 9.2.3 Application Curve
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
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|16
  • NS|16
  • N|16
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The CD405xB analog multiplexers and demultiplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. These multiplexer circuits dissipate extremely low quiescent power over the full VDD – VSS and VDD – VEE supply-voltage ranges, independent of the logic state of the control signals.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
CD405xB CDIP (16) 19.50 mm × 6.92 mm
PDIP (16) 19.30 mm × 6.35 mm
SOIC (16) 9.90 mm × 3.91 mm
SOP (16) 10.30 mm × 5.30 mm
TSSOP (16) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Functional Diagrams of CD405xB

CD4051B CD4052B CD4053B cd405xb_fbd.gif