SCHS303D January   2001  – July 2024 CD54AC00 , CD74AC00

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Description
  4. 3 Pin Configuration and Functions
  5. 4 Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Electrical Characteristics
    5. 4.5 Switching Characteristics, VCC = 1.5V
    6. 4.6 Switching Characteristics, VCC = 3.3V ± 0.3V
    7. 4.7 Switching Characteristics, VCC = 5V ± 0.5V
    8. 4.8 Operating Characteristics
  6. 5 Parameter Measurement Information
  7. 6 Detailed Description
    1. 6.1 Functional Block Diagram
    2. 6.2 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • J|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage range –0.5 6 V
IIK Input clamp current (VI < 0 or VI > VCC)(2) ±50 mA
IOK Output clamp current (VO < 0 or VO > VCC)(2) ±50 mA
IO Continuous output current (VO = 0 to VCC) ±50 mA
VCC or GND Continuous current ±100 mA
Tstg Storage temperature range –65 150 °C
Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input and output voltage ratings may be exceeded if the input and output current ratings are observed.