CD74AC00

ACTIVE

Product details

Technology family AC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -55 to 125
Technology family AC Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -55 to 125
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm)
  • AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply voltage
  • Speed of bipolar F, AS, and S, with significantly reduced power consumption
  • Balanced propagation delays
  • ±24mA output drive current

    – Fanout to 15 F devices

  • SCR-latchup-resistant CMOS process and circuit design
  • Exceeds 2kV ESD protection per MIL-STD-883, method 3015
  • AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply voltage
  • Speed of bipolar F, AS, and S, with significantly reduced power consumption
  • Balanced propagation delays
  • ±24mA output drive current

    – Fanout to 15 F devices

  • SCR-latchup-resistant CMOS process and circuit design
  • Exceeds 2kV ESD protection per MIL-STD-883, method 3015

The ‘AC00 devices contain four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.

The ‘AC00 devices contain four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HC00 ACTIVE 4-ch, 2-input, 2-V to 6-V 5.2 mA drive strength NAND gate Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
CD74ACT00 ACTIVE 4-ch, 2-input, 4.5-V to 5.5-V NAND gates with TTL-compatible CMOS inputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
CD74HC00 ACTIVE 4-ch, 2-input, 2-V to 6-V 5.2 mA drive strength NAND gate Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CDx4AC00 Quadruple 2-Input Positive-nand Gates datasheet (Rev. D) PDF | HTML Jul 25, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

CD74AC00 Behavioral SPICE Model

SCAM084.ZIP (7 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
PDIP (N) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos