SCHS287C December 2023 – May 2024 CD54AC240 , CD54AC244 , CD54ACT240 , CD54ACT241 , CD54ACT244 , CD74AC240 , CD74AC244 , CD74ACT240 , CD74ACT241 , CD74ACT244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| CHARACTERISTICS | TEST CONDITIONS | VCC (V) | AMBIENT TEMPERATURE (TA) - °C | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| +25 | -40 to +85 | -55 to +125 | |||||||||
| VI (V) | IO (mA) | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| VIH | High-Level Input Voltage | 1.5 | 1.2 | — | 1.2 | — | 1.2 | — | V | ||
| 3 | 2.1 | — | 2.1 | — | 2.1 | — | |||||
| 5.5 | 3.85 | — | 3.85 | — | 3.85 | — | |||||
| VIL | Low-Level Input Voltage | 1.5 | — | 0.3 | — | 0.3 | — | 0.3 | V | ||
| 3 | — | 0.9 | — | 0.9 | — | 0.9 | |||||
| 5.5 | — | 1.65 | — | 1.65 | — | 1.65 | |||||
| VOH | High-Level Output Voltage | VIH or VlL | -0.05 | 1.5 | 1.4 | — | 1.4 | — | 1.4 | — | V |
| -0.05 | 3 | 2.9 | — | 2.9 | — | 2.9 | — | ||||
| -0.05 | 4.5 | 4.4 | — | 4.4 | — | 4.4 | — | ||||
| -4 | 3 | 2.58 | — | 2.48 | — | 2.4 | — | ||||
| -24 | 4.5 | 3.94 | — | 3.8 | — | 3.7 | — | ||||
| (1) , (2) | -75 | 5.5 | — | — | 3.85 | — | — | — | |||
| -50 | 5.5 | — | — | — | — | 3.85 | — | ||||
| Vol | Low-Level Output Voltage | VlH or Vil | 0.05 | 1.5 | — | 0.1 | — | 0.1 | — | 0.1 | V |
| 0.05 | 3 | — | 0.1 | — | 0.1 | — | 0.1 | ||||
| 0.05 | 4.5 | — | 0.1 | — | 0.1 | — | 0.1 | ||||
| 12 | 3 | — | 0.36 | — | 0.44 | — | 0.5 | ||||
| 24 | 4.5 | — | 0.36 | — | 0.44 | — | 0.5 | ||||
| (1) , (2) | 75 | 5.5 | — | — | — | 1.65 | — | — | |||
| 50 | 5.5 | — | — | — | — | — | 1.65 | ||||
| II | Input Leakage Current | VCC or GND | 5.5 | — | ±0.1 | — | ±1 | — | ±1 | μA | |
| loz | 3-State Leakage Current | vlH or Vil VO = VCC or GND | 5.5 | — | ±0.5 | — | ±5 | — | ±10 | μA | |
| ICC | Quiescent Supply Current, MSI | VCC or GND | 0 | 5.5 | — | 8 | — | 80 | — | 160 | μA |