Product details

Technology Family AC Supply voltage (Min) (V) 1.5 Supply voltage (Max) (V) 5.5 Number of channels (#) 8 IOL (Max) (mA) 24 IOH (Max) (mA) -24 ICC (Max) (uA) 160 Input type Standard CMOS Output type 3-State Features Balanced outputs, Very high speed (tpd 5-10ns), Input clamp diode Rating Catalog
Technology Family AC Supply voltage (Min) (V) 1.5 Supply voltage (Max) (V) 5.5 Number of channels (#) 8 IOL (Max) (mA) 24 IOH (Max) (mA) -24 ICC (Max) (uA) 160 Input type Standard CMOS Output type 3-State Features Balanced outputs, Very high speed (tpd 5-10ns), Input clamp diode Rating Catalog
PDIP (N) 20 229 mm² 24.33 x 9.4 SOIC (DW) 20 132 mm² 12.8 x 10.3
  • Buffered inputs
  • Typical propagation delay:
       3.6 ns @ VCC = 5 V, TA = 25°C, CL = 50pF
  • Exceeds 2-kV ESD Protection - MIL-STD-883, Method 3015
  • SCR-Latch-up-resistant CMOS process and circuit design
  • Speed of bipolar FAST*/AS/S with significantly reduced power consumption
  • Balanced propagation delays
  • AC types feature 1.5-V to 5.5-V operation and balanced noise immunity at 30% of the supply
  • ± 24-mA output drive current
      Fanout to 15 FAST* ICs
      Drives 50-ohm transmission lines
  • Characterized for operation from –40° to 85°C

*FAST is a Registered Trademark of Fairchild Semiconductor Corp.

  • Buffered inputs
  • Typical propagation delay:
       3.6 ns @ VCC = 5 V, TA = 25°C, CL = 50pF
  • Exceeds 2-kV ESD Protection - MIL-STD-883, Method 3015
  • SCR-Latch-up-resistant CMOS process and circuit design
  • Speed of bipolar FAST*/AS/S with significantly reduced power consumption
  • Balanced propagation delays
  • AC types feature 1.5-V to 5.5-V operation and balanced noise immunity at 30% of the supply
  • ± 24-mA output drive current
      Fanout to 15 FAST* ICs
      Drives 50-ohm transmission lines
  • Characterized for operation from –40° to 85°C

*FAST is a Registered Trademark of Fairchild Semiconductor Corp.

The RCA CD54/74AC240, CD54/74AC241, and CD54/74AC244 and the CD54/74ACT240, CD54/74ACT241, and CD54/74ACT244 3-state octal buffer/line drivers use the RCA ADVANCED CMOS technology. The CD54/74AC/ACT240 and CD54/74AC/ACT244 have active-LOW output enables (10E\, 2OE\). The CD54/74AC/ACT241 has one active-LOW (10E\) and one active-HIGH (20E) output enable.

The CD74AC240 and CD74ACT240 are supplied in 20-lead dual-in-line plastic packages (E suffix) and 20-lead small-outline packages (M and M96 suffixes). The CD74AC241 is supplied in 20-lead dual-in-line plastic packages (E suffix) and the CD74ACT241 is supplied in 20-lead dual-in-line plastic packages (E suffix) and 20-lead small-outline packages (M96 suffix). The CD74AC244 and CD74ACT244 are supplied in 20-lead dual-in-line plastic packages (E suffix), 20-lead small-outline packages (M and M96 suffixes), and 20-lead shrink small-outline packages (SM96 suffix). These package types are operable over the following temperature ranges: Commercial (0 to 70°C); Industrial (–40 to +85°C); and Extended Industrial/Military (–55 to +125°C).

The CD54AC240 and CD54AC244 and the CD54ACT240, CD54ACT241, and CD54ACT244 are supplied in 20-lead hermetic dual-in-line ceramic packages (F3A suffix) and are operable over the –55 to +125°C temperature range.

The RCA CD54/74AC240, CD54/74AC241, and CD54/74AC244 and the CD54/74ACT240, CD54/74ACT241, and CD54/74ACT244 3-state octal buffer/line drivers use the RCA ADVANCED CMOS technology. The CD54/74AC/ACT240 and CD54/74AC/ACT244 have active-LOW output enables (10E\, 2OE\). The CD54/74AC/ACT241 has one active-LOW (10E\) and one active-HIGH (20E) output enable.

The CD74AC240 and CD74ACT240 are supplied in 20-lead dual-in-line plastic packages (E suffix) and 20-lead small-outline packages (M and M96 suffixes). The CD74AC241 is supplied in 20-lead dual-in-line plastic packages (E suffix) and the CD74ACT241 is supplied in 20-lead dual-in-line plastic packages (E suffix) and 20-lead small-outline packages (M96 suffix). The CD74AC244 and CD74ACT244 are supplied in 20-lead dual-in-line plastic packages (E suffix), 20-lead small-outline packages (M and M96 suffixes), and 20-lead shrink small-outline packages (SM96 suffix). These package types are operable over the following temperature ranges: Commercial (0 to 70°C); Industrial (–40 to +85°C); and Extended Industrial/Military (–55 to +125°C).

The CD54AC240 and CD54AC244 and the CD54ACT240, CD54ACT241, and CD54ACT244 are supplied in 20-lead hermetic dual-in-line ceramic packages (F3A suffix) and are operable over the –55 to +125°C temperature range.

Download

Technical documentation

star = Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet CD54/74AC240/241/244, CD54/74ACT240/241/244 datasheet (Rev. B) 19 Jan 2004
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
More literature HiRel Unitrode Power Management Brochure 07 Jul 2009
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
More literature Logic Cross-Reference (Rev. A) 07 Oct 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, DYY, and DGV Packages

This EVM is designed to support any logic device that has a D, DW, DB, NS, PW, DYY or DGV package in a 14 to 24 pin count.

Not available on TI.com
Simulation model

CD74AC240 Behavioral SPICE Model CD74AC240 Behavioral SPICE Model

Package Pins Download
PDIP (N) 20 View options
SOIC (DW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos