SCHS197F August 1997 – February 2022 CD54HC4002 , CD74HC4002
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC (V) | 25℃ | -40℃ to 85℃ | -55℃ to 125℃ | UNIT | ||
---|---|---|---|---|---|---|---|---|
TYP | MAX | MAX | MAX | |||||
HC TYPES | ||||||||
tPLH, tPHL | Propagation delay, nA, nB, nC, nD to nY |
CL = 50 pF | 2 | 100 | 125 | 150 | ns | |
4.5 | 20 | 25 | 30 | ns | ||||
6 | 17 | 21 | 26 | ns | ||||
CL = 15 pF | 5 | 8 | ns | |||||
tTLH, tTHL | Output transition times (see Figure 1) | CL = 50 pF | 2 | 75 | 95 | 110 | ns | |
4.5 | 15 | 19 | 22 | ns | ||||
6 | 13 | 16 | 19 | ns | ||||
CIN | Input capacitance | 10 | 10 | 10 | pF | |||
CPD | Power dissipation capacitance(1)(2) | CL = 15 pF | 5 | 22 | pF |