SCHS303D January 2001 – July 2024 CD54AC00 , CD74AC00
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| TA = 25 °C | -40°C TO 85°C | -55°C TO 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| VCC | Supply voltage | 1.5 | 5.5 | 1.5 | 5.5 | 1.5 | 5.5 | V | |
| VIH | High-level input voltage | VCC = 1.5 V | 1.2 | 1.2 | 1.2 | V | |||
| VCC = 3 V | 2.1 | 2.1 | 2.1 | ||||||
| VCC = 4.5 V | 3.15 | 3.15 | |||||||
| VCC = 5.5 V | 3.85 | 3.85 | 3.85 | ||||||
| VIL | Low-level input voltage | VCC = 1.5 V | 0.3 | 0.3 | 0.3 | V | |||
| VCC = 3 V | 0.9 | 0.9 | 0.9 | ||||||
| VCC = 4.5 V | 1.35 | 1.35 | |||||||
| VCC = 5.5 V | 1.65 | 1.65 | 1.65 | ||||||
| VI | Input voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
| VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
| IOH | High-level output current | VCC = 4.5 V to 5.5 V | -24 | -24 | -24 | mA | |||
| IOL | Low-level output current | VCC = 4.5 V to 5.5 V | 24 | 24 | 24 | mA | |||
| Δt/Δv | Input transition rise or fall rate | VCC = 1.5 V to 3 V | 50 | 50 | 50 | ns/V | |||
| VCC = 3.6 V to 5.5 V | 20 | 20 | 20 | ||||||