SCHS287C December   2023  – May 2024 CD54AC240 , CD54AC244 , CD54ACT240 , CD54ACT241 , CD54ACT244 , CD74AC240 , CD74AC244 , CD74ACT240 , CD74ACT241 , CD74ACT244

PRODUCTION DATA  

  1.   1
  2. Features
  3. Description
  4. Pin Configuration and Functions
  5. Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Static Electrical Characteristics: AC Series
    5. 4.5 Electrical Characteristics: ACT Series
    6. 4.6 Switching Characteristics: AC Series
    7. 4.7 Switching Characteristics: ACT Series
  6. Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
  9. Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • N|20
  • DW|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Vcc Supply voltage −0.5 6 V
IIK Input diode current (VI < −0.5 V or VI > VCC + 0.5 V) ±20 mA
IOK Output diode current (Vo < −0.5 V or VO > VCC + 0.5 V) ±50 mA
IO Output source or sink current per output pin (VO > −0.5 V or VO < VCC + 0.5 V) ±50 mA
VCC or ground current, (ICC or IGND) ±100 mA(2)
Tstg Storage temperature -65 +150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
For up to 4 outputs per device: add ± 25 mA for each additional output.