SCHS157D February 1998 – February 2022 CD54HC166 , CD54HCT166 , CD74HC166 , CD74HCT166
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC166 and ’HCT166 8-bit shift register is fabricated with silicon gate CMOS technology. It possesses the low power consumption of standard CMOS integrated circuits, and can operate at speeds comparable to the equivalent low power Schottky device.
| PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
|---|---|---|
| CD54HC166F3A | CDIP (16) | 24.38 mm × 6.92 mm |
| CD54HCT166F3A | CDIP (16) | 24.38 mm × 6.92 mm |
| CD74HC166M | SOIC (16) | 9.90 mm × 3.90 mm |
| CD74HCT166M | SOIC (16) | 9.90 mm × 3.90 mm |
| CD74HC166E | PDIP (16) | 19.31 mm × 6.35 mm |
| CD74HCT166E | PDIP (16) | 19.31 mm × 6.35 mm |
Functional
Diagram