SCHS173D November 1997 – November 2021 CD54HC259 , CD54HCT259 , CD74HC259 , CD74HCT259
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | -0.5 | 7 | V | |
| IIK | Input clamp diode current | For VI < -0.5V or VI > VCC + 0.5V | ±20 | mA | |
| IOK | Output clamp diode current | For VO < -0.5V or VO > VCC + 0.5V | ±20 | mA | |
| IO | Drain current, per output | For -0.5V < VO < VCC + 0.5V | ±25 | mA | |
| IO | Output source or sink current per output pin | For VO > -0.5V or VO < VCC + 0.5V | ±25 | mA | |
| Continuous current through VCC or GND | ±50 | mA | |||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | -65 | 150 | °C | |
| Lead temperature (Soldering 10s) (SOIC - lead tips only) | 300 | °C | |||