SCHS209D November 1998 – December 2024 CD74HC4067 , CD74HCT4067
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Analog Switch | ||||||||||
| VIS (V) | VI (V) | VCC (V) | TA | |||||||
| High Level Input Voltage | VIH | 4.5 | 25°C | 2 | V | |||||
| –40°C to +85°C | 2 | |||||||||
| –55°C to +125°C | 2 | |||||||||
| Low Level Input Voltage | VIL | 25°C | 0.8 | V | ||||||
| –40°C to +85°C | 0.8 | |||||||||
| –55°C to +125°C | 0.8 | |||||||||
| "ON" Resistance IO = 1mA | RON | VCC or GND | VCC or GND | 4.5 | 25°C | 70 | 160 | Ω | ||
| –40°C to +85°C | 200 | |||||||||
| –55°C to +125°C | 240 | |||||||||
| VCC to GND | VCC to GND | 25°C | 90 | 180 | Ω | |||||
| –40°C to +85°C | 225 | |||||||||
| –55°C to +125°C | 270 | |||||||||
| "ON" Resistance Between Any Two Switches | ΔRON | 4.5 | 25°C | 10 | Ω |
|||||
| Off-Switch Leakage Current | IZ | E = VCC | VCC or GND | 5.5 | 25°C |
±0.8 | µA | |||
| –55°C to 85°C | ±8 | |||||||||
| –55°C to 125°C | ±8 | |||||||||
| Input Leakage Current (Any Control) | IIL | VCC or GND | 5.5 | 25°C |
±0.1 | µA | ||||
| –55°C to 85°C | ±1 | |||||||||
| –55°C to 125°C | ±1 | |||||||||
Quiescent Device Current |
ICC | VCC or GND | 5.5 | 25°C |
8 | µA | ||||
| –55°C to 85°C | 80 | |||||||||
| –55°C to 125°C | 160 | |||||||||
Additional Quiescent Device Current Per Input Pin: 1 Unit Load |
▲ICC(1) | VCC - 2.1 | 4.5 to 5.5 | 25°C |
100 | 360 | ||||
| –55°C to 85°C | 450 | |||||||||
| –55°C to 125°C | 490 | |||||||||