SCHS156D February 1998 – November 2021 CD54HC165 , CD54HCT165 , CD74HC165 , CD74HCT165
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS(2) | VCC (V) | 25℃ | -40℃ to 85℃ | -55℃ to 125℃ | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| HC TYPES | |||||||||||
| VIH | High level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | |||||
| 4.5 | 3.15 | 3.15 | 3.15 | V | |||||||
| 6 | 4.2 | 4.2 | 4.2 | V | |||||||
| VIL | Low level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | |||||
| 4.5 | 1.35 | 1.35 | 1.35 | V | |||||||
| 6 | 1.8 | 1.8 | 1.8 | V | |||||||
| VOH |
High level output voltage |
IOH = – 20 μA | 2 | 1.9 | 1.9 | 1.9 | V | ||||
| IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||||
| IOH = – 20 μA | 6 | 5.9 | 5.9 | 5.9 | V | ||||||
|
High level output voltage |
IOH = – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
| IOH = – 5.2 mA | 6 | 5.48 | 5.34 | 5.2 | V | ||||||
| VOL |
Low level output voltage |
IOL = 20 μA | 2 | 0.1 | 0.1 | 0.1 | V | ||||
| IOL = 20 μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||||
| IOL = 20 μA | 6 | 0.1 | 0.1 | 0.1 | V | ||||||
|
Low level output voltage |
IOL = 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
| IOL = 5.2 mA | 6 | 0.26 | 0.33 | 0.4 | V | ||||||
| II | Input leakage current | VI = VCC or GND | 6 | ±0.1 | ±1 | ±1 | μA | ||||
| ICC | Supply current | VI = VCC or GND | 6 | 8 | 80 | 160 | μA | ||||
| HCT TYPES | |||||||||||
| VIH | High level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | |||||
| VIL | Low level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | |||||
| VOH |
High level output voltage |
IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
|
High level output voltage |
IOH = – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
| VOL |
Low level output voltage |
IOL = 20 μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
|
Low level output voltage |
IOL = 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
| II | Input leakage current | VI = VCC or GND | 5.5 | ±0.1 | ±1 | ±1 | μA | ||||
| ICC | Supply current | VI = VCC or GND | 5.5 | 8 | 80 | 160 | μA | ||||
| ΔICC(1) | Additional quiescent device current per input pin | SER, A to H inputs held at VCC – 2.1 | 4.5 to 5.5 | 100 | 126 | 157.5 | 171.5 | μA | |||
| CLK and SH/LD inputs held at VCC – 2.1 | 4.5 to 5.5 | 100 | 234 | 292.5 | 318.5 | ||||||