SCHS208E February 1998 – July 2024 CD54HC4066 , CD74HC4066 , CD74HCT4066
PRODUCTION DATA
Figure 4-1 CD74HC4066 D or PW Package,
14-Pin SOIC or TSSOP CD74HCT4066 r D Package, 14-Pin SOIC (Top View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1Y | 1 | I/O | Input/Output for Switch 1 |
| 1Z | 2 | I/O | Input/Output for Switch 1 |
| 2Z | 3 | I/O | Input/Output for Switch 2 |
| 2Y | 4 | I/O | Input/Output for Switch 2 |
| 2E | 5 | I | Control pin for Switch 2 |
| 3E | 6 | I | Control pin for Switch 3 |
| GND | 7 | - |
Ground Pin |
| 3Y | 8 | I/O | Input/Output for Switch 3 |
| 3Z | 9 | I/O | Input/Output for Switch 3 |
| 4Z | 10 | I/O | Input/Output for Switch 4 |
| 4Y | 11 | I/O | Input/Output for Switch 4 |
| 4E | 12 | I | Control pin for Switch 4 |
| 1E | 13 | I | Control pin for Switch 1 |
| VCC | 14 | - | Power Pin |