SCAS946B November 2016 – March 2025 CDCLVP111-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CDCLVP111-SP shown in Figure 7-1 is configured to be able to select 2 inputs, a 156.25MHz LVPECL clock from the backplane, or a secondary 156.25MHz LVCMOS 2.5V oscillator. Either signal can be then fanned out to desired devices, as shown.
The configuration example is driving 4 LVPECL receivers in a line card application with the following properties: