SLPS219C August 2009 – October 2023 CSD16322Q5
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Thermal Resistance Junction to Case(1) | 2.4 | °C/W | ||
RθJA | Thermal Resistance Junction to Ambient(1) (2) | 50 | °C/W |
|
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of 2-oz. (0.071-mm thick) Cu. |
|
Max RθJA = 123°C/W when mounted on minimum pad area of 2-oz. (0.071-mm thick) Cu. |