SLPS589A March   2016  – June 2025 CSD18535KTT

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4.   Description
  5. 3Specifications
    1. 3.1 Electrical Characteristics
    2. 3.2 Thermal Information
    3. 3.3 Typical MOSFET Characteristics
  6. 4Device and Documentation Support
    1. 4.1 Third-Party Products Disclaimer
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  7. 5Revision History
  8. 6Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Abstract

This 60V, 1.6mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

CSD18535KTT
Product Summary
TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage 60 V
Qg Gate Charge Total (10V) 63 nC
Qgd Gate Charge Gate-to-Drain 10.4 nC
RDS(on) Drain-to-Source On-Resistance VGS = 4.5V 2.3 mΩ
VGS = 10V 1.6 mΩ
VGS(th) Threshold Voltage 1.9 V
Ordering Information(1)
DEVICE QTY MEDIA PACKAGE SHIP
CSD18535KTT 500 13-Inch Reel D2PAK Plastic Package Tape & Reel
CSD18535KTTT 50
For all available packages, see the orderable addendum at the end of the data sheet.
Absolute Maximum Ratings
TA = 25°C VALUE UNIT
VDS Drain-to-Source Voltage 60 V
VGS Gate-to-Source Voltage ±20 V
ID Continuous Drain Current (Package limited) 200 A
Continuous Drain Current (Silicon limited), TC = 25°C 279 A
Continuous Drain Current (Silicon limited), TC = 100°C 197 A
IDM Pulsed Drain Current (1) 400 A
PD Power Dissipation 300 W
TJ,
Tstg
Operating Junction and
Storage Temperature
–55 to 175 °C
EAS Avalanche Energy, Single Pulse
ID = 111A, L = 0.1mH, RG = 25Ω
616 mJ
Max RθJC = 0.5°C/W, pulse duration ≤100μs, duty cycle ≤1%
CSD18535KTT RDS(on) vs VGS RDS(on) vs VGS
CSD18535KTT Gate
                                            Charge Gate Charge