SLPS586A March 2016 – June 2025 CSD19506KTT
PRODUCTION DATA
This 80V, 2.0mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | 80 | V | |
| Qg | Gate Charge Total (10V) | 120 | nC | |
| Qgd | Gate Charge Gate to Drain | 20 | nC | |
| RDS(on) | Drain-to-Source On Resistance | VGS = 6V | 2.2 | mΩ |
| VGS = 10V | 2.0 | mΩ | ||
| VGS(th) | Threshold Voltage | 2.5 | V | |
| DEVICE | QTY | MEDIA | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD19506KTT | 500 | 13-Inch Reel | D2PAK Plastic Package | Tape & Reel |
| CSD19506KTTT | 50 |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | 80 | V |
| VGS | Gate-to-Source Voltage | ±20 | V |
| ID | Continuous Drain Current (Package limited) | 200 | A |
| Continuous Drain Current (Silicon limited), TC = 25°C | 291 | ||
| Continuous Drain Current (Silicon limited), TC = 100°C | 206 | ||
| IDM | Pulsed Drain Current (1) | 400 | A |
| PD | Power Dissipation | 375 | W |
| TJ, Tstg | Operating Junction and Storage Temperature Range | –55 to 175 | °C |
| EAS | Avalanche Energy, single
pulse ID = 129A, L = 0.1mH, RG = 25Ω | 832 | mJ |
RDS(on) vs VGS |
Gate
Charge |