SLPS539C September 2014 – May 2025 CSD19535KTT
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| STATIC CHARACTERISTICS | |||||||
| BVDSS | Drain-to-source voltage | VGS = 0V, ID = 250μA | 100 | V | |||
| IDSS | Drain-to-source leakage current | VGS = 0V, VDS = 80V | 1 | μA | |||
| IGSS | Gate-to-source leakage current | VDS = 0V, VGS = 20V | 100 | nA | |||
| VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250μA | 2.2 | 2.7 | 3.4 | V | |
| RDS(on) | Drain-to-source on resistance | VGS = 6V, ID = 100A | 3.2 | 4.1 | mΩ | ||
| VGS = 10V, ID = 100A | 2.8 | 3.4 | |||||
| gfs | Transconductance | VDS = 10 V, ID = 100 A | 301 | S | |||
| DYNAMIC CHARACTERISTICS | |||||||
| Ciss | Input capacitance | VGS = 0V, VDS = 50V, ƒ = 1MHz | 6100 | 7930 | pF | ||
| Coss | Output capacitance | 1160 | 1510 | pF | |||
| Crss | Reverse transfer capacitance | 29 | 38 | pF | |||
| RG | Series gate resistance | 1.4 | 2.8 | Ω | |||
| Qg | Gate charge total (10V) | VDS = 50V, ID = 100A | 75 | 98 | nC | ||
| Qgd | Gate charge gate-to-drain | 11 | nC | ||||
| Qgs | Gate charge gate-to-source | 25 | nC | ||||
| Qg(th) | Gate charge at Vth | 16 | nC | ||||
| Qoss | Output charge | VDS = 50V, VGS = 0V | 210 | nC | |||
| td(on) | Turnon delay time | VDS =
50V, VGS = 10V, IDS = 100A, RG = 0Ω | 9 | ns | |||
| tr | Rise time | 18 | ns | ||||
| td(off) | Turnoff delay time | 21 | ns | ||||
| tf | Fall time | 15 | ns | ||||
| DIODE CHARACTERISTICS | |||||||
| VSD | Diode forward voltage | ISD = 100A, VGS = 0V | 0.9 | 1.1 | V | ||
| Qrr | Reverse recovery charge | VDS=
50V, IF = 100A, di/dt = 300A/μs | 435 | nC | |||
| trr | Reverse recovery time | 85 | ns | ||||