SLPS453E May 2014 – January 2022 CSD23382F4
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This 66-mΩ, 12-V P-channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.
| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-source voltage | –12 | V | |
| Qg | Gate charge total (–4.5 V) | 1.04 | nC | |
| Qgd | Gate charge gate-to-drain | 0.15 | nC | |
| RDS(on) | Drain-to-source on-resistance | VGS = –1.8 V | 149 | mΩ |
| VGS = –2.5 V | 90 | |||
| VGS = –4.5 V | 66 | |||
| VGS(th) | Threshold voltage | –0.8 | V | |
| DEVICE | QTY | MEDIA | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD23382F4 | 3000 | 7-inch reel | Femto (0402) 1.0 mm × 0.6 mm Land Grid Array (LGA) | Tape and reel |
| CSD23382F4T | 250 | 7-inch reel |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-source voltage | –12 | V |
| VGS | Gate-to-source voltage | ±8 | V |
| ID | Continuous drain current(1) | –3.5 | A |
| IDM | Pulsed drain current, TA = 25°C(2) | –22 | A |
| IG | Continuous gate clamp current | –35 | mA |
| Pulsed gate clamp current(2) | –350 | ||
| PD | Power dissipation(1) | 500 | mW |
| V(ESD) | Human body model (HBM) | 2 | kV |
| Charged device model (CDM) | 2 | kV | |
| TJ, Tstg | Operating junction and storage temperature range | –55 to 150 | °C |