SLPS449F October 2013 – January 2022 CSD25483F4
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, IDS = –250 μA | –20 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = –16 V | –100 | nA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = –12 V | –50 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, IDS = –250 μA | –0.70 | –0.95 | –1.2 | V | |
RDS(on) | Drain-to-Source On-Resistance | VGS = –1.8 V, IDS = –0.1 A | 530 | 1070 | mΩ | ||
VGS = –2.5 V, IDS = –0.5 A | 338 | 390 | mΩ | ||||
VGS = –4.5 V, IDS = –0.5 A | 210 | 245 | mΩ | ||||
VGS = –8 V, IDS = –0.5 A | 175 | 205 | mΩ | ||||
gfs | Transconductance | VDS = –10 V, IDS = –0.5 A | 1.4 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input Capacitance | VGS = 0 V, VDS = –10 V, ƒ = 1 MHz | 198 | pF | |||
Coss | Output Capacitance | 82 | pF | ||||
Crss | Reverse Transfer Capacitance | 5.8 | pF | ||||
RG | Series Gate Resistance | 20 | Ω | ||||
Qg | Gate Charge Total (4.5 V) | VDS = –10 V, IDS = –0.5 A | 959 | pC | |||
Qgd | Gate Charge Gate-to-Drain | 160 | pC | ||||
Qgs | Gate Charge Gate-to-Source | 252 | pC | ||||
Qg(th) | Gate Charge at Vth | 122 | pC | ||||
Qoss | Output Charge | VDS = –10 V, VGS = 0 V | 1081 | pC | |||
td(on) | Turn On Delay Time | VDS = –10 V, VGS = –4.5 V, IDS = –0.5 A,RG = 2 Ω | 4.3 | ns | |||
tr | Rise Time | 3.7 | ns | ||||
td(off) | Turn Off Delay Time | 17.4 | ns | ||||
tf | Fall Time | 7 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ISD = –0.5 A, VGS = 0 V | –0.75 | V | |||
Qrr | Reverse Recovery Charge | VDS= –10 V, IF = –0.5 A, di/dt = 100 A/μs | 1060 | pC | |||
trr | Reverse Recovery Time | 7.5 | ns |