SLPS760 January 2023 CSD96416
PRODUCTION DATA
The CSD96416 NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm package. This power stage has an adjusted deadtime trim to improve transient response with non-TI controller. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.
| PART NUMBER | MEDIA | QTY | PACKAGE (1) |
|---|---|---|---|
| CSD96416RWJ | 13-inch reel | 2500 | QFN 5.00-mm × 6.00-mm |