SBASAC8B May 2023 – March 2024 DAC39RF10 , DAC39RFS10
PRODUCTION DATA
Typical values at TA = +25°C, minimum and maximum values over operating free-air temperature range, typical supply voltages, fCLK = 10.24 GHz, single tone amplitude = 0 dBFS, fOUT = 1 GHz, unless otherwise noted. Input clock contribution removed by phase noise analyzer.
| fCLK = 8 GHz |
| DES2XL and DES2XH modes, DEM/Dither off |
| DES2XL mode |
| Integrated from 100 Hz to 30 MHz, DEM/Dither on |
| NRZ Mode |
| fCLK = 10.24 GHz |
| NRZ mode |
| Integrated from 100 Hz to 30 MHz, DEM/Dither off |
| DES2XL Mode |