SBAS793A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
The DACx0502 command byte (shown in Table 5) controls which command is executed and which register is being accessed when writing to or reading from the DACx0502 series.
| B23 | B22 | B21 | B20 | B19 | B18 | B17 | B16 | REGISTER |
|---|---|---|---|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | NOOP |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | DEVID |
| 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | SYNC |
| 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | CONFIG |
| 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | GAIN |
| 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | TRIGGER |
| 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | BRDCAST |
| 0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 | STATUS |
| 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | DAC-A DATA |
| 0 | 0 | 0 | 0 | 1 | 0 | 0 | 1 | DAC-B DATA |