SBAS793A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AGND | 4 | Ground | Ground reference point for all circuitry on the device |
| RSTSEL | 3 | Input | Reset select pin.
DACs power up to zero scale if RSTSEL = AGND. DACs power up to midscale if RSTSEL = VDD |
| SCLK/SCL | 6 | Input | Serial interface clock. SPI or I2C mode. |
| SDIN/SDA | 8 | Input/Output | SPI mode: Serial interface data input. Data are clocked into the input shift register on each falling edge of the SCLK pin.
I2C mode: Data are clocked into or out of the input register. This pin is a bidirectional, SDA drain data line that must be connected to the supply voltage with an external pull-up resistor. |
| SPI2C | 5 | Input | Interface select pin. The SPI2C pin must be kept static after device powers up.
If SPI2C = 0, the digital interface is in SPI mode If SPI2C = 1, the digital interface is in I2C mode |
| SYNC/A0 | 7 | Input | SPI mode: Active low serial data enable. This input is the frame-synchronization signal for the serial data. When the signal goes low, the serial interface input shift register is enabled.
I2C mode: Four-state address input. |
| VDD | 1 | Power | Analog supply voltage (2.7 V to 5.5 V) |
| VOUTA | 2 | Output | Analog output voltage from DAC A |
| VOUTB | 9 | Output | Analog output voltage from DAC B |
| VREFIO | 10 | Input/Output | When using the internal reference, this pin is the reference output voltage pin (default).
When operating with an external reference, this pin is the reference input to the device. |